text.skipToContent text.skipToNavigation

HBNS03503

by Hubbell Wiring Device-Kellems 

Catalog ID: HBNS03503

Signal And Control Products, Mini-Quick Receptacles

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Metallic
Construction Nylon Shell
EU RoHS Indicator No
Item Type Male Receptacle
Material Composite
Number Of Poles 3
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585454191

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Current Rating 15 A
Voltage Rating 600V kV
Wattage 9000

Conductor Related

Conductor Size #16 AWG Discrete Wire
Conductor Type Copper
Number Of Conductors 3

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50