WBP_HBMS02501_PRODIMAGE
WBP_HBMS02501_PRODIMAGE
Discontinued

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBNS04501

Mini-Quick Control Connector Male Nylon Straight Receptacle, 4P 16/5.

  • Black overmold and cable
  • Insulgrip connector body design
  • Plating resists corrosion in high abuse environments
  • Nickel plated brass coupling nuts and receptacle shells

Standard Product

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Construction
Nylon Shell
EU RoHS Indicator
Yes
Item Type
Male Receptacle
Material
Composite
Number Of Poles
4
Performance
  • Electrical - Amperage - #16 AWG - 2&3P=15A, 4P=12A, 5&6P=10A
  • Electrical - Contact Resistance - Less than or equal to 5 Milliohm
  • Electrical - Isolation Resistance - Greater than or equal to 1000 Megaohm
  • Electrical - Voltage Rating - 600V DC/600V AC
  • Environmental - Corrosion Resistance - 500 hours salt spray per MIL-STD-1344, Method 1001
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Moisture Protection - UL Type 4, 4X, 12 and 13
  • Environmental - Operating Temperature - AWM2661 cables: -20°C to 105° C
  • SEOOW cable: -40°C to 105° C
  • Environmental - Vibration Resistance - 10 - 2,000 Hz @15g per MIL-STD-1344, Method 2005
UPC
783585836270

Electrical Ratings

Amperage Rating
12 A
Current / Amperage Rating
12 A
Current Rating
12 A
Voltage Rating
600V kV
Wattage
2400

Conductor Related

Conductor Size
#16 AWG Discrete Wire
Conductor Type
Copper
Number of Conductors
4

Certifications And Compliance

Industry Standard(s)
  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071
Nema Rating
Non-NEMA

Logistics

Carton Quantity
50

Resources and downloads