text.skipToContent text.skipToNavigation

HCMA031150

by Hubbell Wiring Device-Kellems 

Catalog ID: HCMA031150

Mini-Quick, Female Angled Plug, 3P, 16/3 150'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Female Angle Plug
Jacket SEOOW
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585243214

Dimensions

Diameter Live Part 1.03"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole