text.skipToContent text.skipToNavigation

HCMS03125

by multiple brands 

Catalog ID: HCMS03125

Mini-Quick, Female Straight Plug, 3P, 16AWG 25'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Female Straight Plug
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585349800

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 3

Resources/Downloads

Installation/Instruction Manual (IOM)