text.skipToContent text.skipToNavigation

HCNA03109

by multiple brands 

Catalog ID: HCNA03109

Mini-Quick, Female Angled Plug, 3P, 16 10

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Female Angle Plug
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585049953

Dimensions

Diameter Live Part 1.03"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing