text.skipToContent text.skipToNavigation

HEMS03120

by multiple brands 

Catalog ID: HEMS03120

Mini-Quick, Extension Cable, 3P 16AWG, 20'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male/Female Straight Extension Cable
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585349428

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 10