text.skipToContent text.skipToNavigation

HJMA03115

by multiple brands 

Catalog ID: HJMA03115

Mini-Quick, Jumper Cable, 3P, 16/3, 15'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male/Female Angled Jumper Cable
Jacket SEOOW
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585030258

Dimensions

Diameter Live Part 1.03"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 5

Resources/Downloads

Installation/Instruction Manual (IOM)