text.skipToContent text.skipToNavigation

HJMS02107

by multiple brands 

Catalog ID: HJMS02107

Signal And Control Products, Mini-Quick, Jumper Cable, 2-Pole, #16 AWG, 7' Length

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male/Female Straight Jumper Cable
Jacket SEOOW
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585261591

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 2-Pole

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)