text.skipToContent text.skipToNavigation

HJMS06150

by multiple brands 

Catalog ID: HJMS06150

Mini-Quick, Jumper Cable, 6P, 16/6, 50'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male/Female Straight Jumper Cable
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585025650

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 6-Pole

Resources/Downloads

Installation/Instruction Manual (IOM)