text.skipToContent text.skipToNavigation

HJMS081100

by multiple brands 

Catalog ID: HJMS081100

Mini-Quick, Jumper Cable , 8P, 16 AWG 100'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male/Female Straight Jumper Cable
Jacket SEOOW
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585028644

Dimensions

Diameter Live Part 1.14"

Conductor Related

Conductor Type Copper
Number Of Conductors 8-Pole

Resources/Downloads

Installation/Instruction Manual (IOM)