text.skipToContent text.skipToNavigation

HJMS10101

by multiple brands 

Catalog ID: HJMS10101

Mini-Quick, Male/Female Jumper Cable, 9P10W, #16, 1'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
Insulation SEOOW
Item Type Male/Female Straight Jumper Cable
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585024721

Dimensions

Diameter Live Part 1.25"

Conductor Related

Conductor Type Copper
Number Of Conductors 10-Pole

Logistics

Carton Quantity 10