text.skipToContent text.skipToNavigation

HJMS121100

by multiple brands 

Catalog ID: HJMS121100

Mini-Quick Jumper Cable Cable 2P, 16 AWG 100'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male/Female Straight Jumper Cable
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585350110

Dimensions

Diameter Live Part 1.25"

Conductor Related

Conductor Type Copper
Number Of Conductors 12-Pole