text.skipToContent text.skipToNavigation

HJNA03120B

by multiple brands 

Catalog ID: HJNA03120B

Mini-Quick, Male/Female Jumper Cable, 2P/3W, #16, 20'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male/Female Angled Jumper Cable
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585024851

Dimensions

Diameter Live Part 1.03"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 5