text.skipToContent text.skipToNavigation

HJNS03109

by multiple brands 

Catalog ID: HJNS03109

Mini-Quick, Male/Female Jumper Cable, 3P/4W, #16, 9'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male/Female Straight Jumper Cable
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585024202

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 5