text.skipToContent text.skipToNavigation

HMC482

by Hubbell Wiring Device-Kellems 

Catalog ID: HMC482

SignalPlex Mini Ports, 8-P, with Connector, 4W

With Connector

Product Details

General

Application 8-Port, 4-Wire
Color Gray
Enclosure Type NEMA 1
Item Type Mini Port
Material Composite
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585163956

Dimensions

Depth 2.3
Width 9.6 in

Conductor Related

Cable Entry Plug-In

Logistics

Carton Quantity 10 EA

Resources/Downloads

Installation/Instruction Manual (IOM)