text.skipToContent text.skipToNavigation

HMQAR1

by multiple brands 

Catalog ID: HMQAR1

Signal and Control Products, Mini-Quick, Control Connectors, Adapter Ring, Size 1

Standard Product

Product Details

General

Color Metallic
Construction Aluminum
EU RoHS Indicator No
Item Type Receptacle Accessories
Material Aluminum
UPC 783585836737

Electrical Ratings

Voltage Rating 600V kV

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50