text.skipToContent text.skipToNavigation

HPMA02103

by multiple brands 

Catalog ID: HPMA02103

Mini-Quick Control Connectors, Male Angled Plug, 2P, 16/2 3'

  • Nickel plated brass coupling nuts and receptacle shells
  • Plating resists corrosion in high abuse environments
  • Black overmold and cable
Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male Angled Plug
Jacket SEOOW
Performance
  • Electrical - Amperage - #16 AWG - 2&3P=15A, 4P=12A, 5&6P=10A, 7P=10A, 8&9P=9A, 10&12P=8A
  • Electrical - Contact Resistance - Less than or equal to 5 mO
  • Electrical - Isolation Resistance - Greater than or equal to 1000 MO
  • Electrical - Voltage Rating - 600V DC/600V AC
  • Environmental - Corrosion Resistance - 500 hours salt spray per MIL-STD-1344, Method 1001
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Moisture Protection - UL Type 4, 4X, 12 and 13
  • Environmental - Operating Temperature - SEOOW cable: -40°C to 105° C
  • AWM2661 cables: -20°C to 105° C
  • Environmental - Vibration Resistance - 10 - 2,000 Hz @15g per MIL-STD-1344, Method 2005
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585831312

Dimensions

Diameter Live Part 1.03"

Conductor Related

Conductor Type Copper
Number Of Conductors 2-Pole

Certifications and Compliance

Industry Standard(s)
  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Logistics

Carton Quantity 10