text.skipToContent text.skipToNavigation

HPMS04370

by multiple brands 

Catalog ID: HPMS04370

Mini-Quick, Male Straight Plug, 4P, 18/4, 70'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation AWM2661 IEC
Item Type Male Straight Plug
Jacket AWM2661 IEC
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585027050

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 4-Pole

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)