text.skipToContent text.skipToNavigation

HPMS05120

by multiple brands 

Catalog ID: HPMS05120

Mini-Quick, Male Straight Plug, 5P, 16/5, 20'

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male Straight Plug
Jacket SEOOW
Material Stainless Steel, Type 304
Operating Temperature Celcius Min -40 °C
Rating - Minimum Tensile Strength lbs 225
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585024448

Dimensions

Diameter Live Part .99"
Dimension - Bundle Diameter Max inch 3
Dimension - L Length Overall mm 300 mm

Conductor Related

Conductor Type Copper
Number Of Conductors 5-Pole

Certifications and Compliance

Certification - ETL No
Certification - UL Recognized No
Standards - RoHS Compliance Status CM

Logistics

Carton Quantity 3