text.skipToContent text.skipToNavigation

HPMS05406

by multiple brands 

Catalog ID: HPMS05406

Mini-Quick, Male Straight Plug, 4P5W, 18/5, 6'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male Straight Plug
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585024929

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 5-Pole

Logistics

Carton Quantity 10