text.skipToContent text.skipToNavigation

HPMS06120

by multiple brands 

Catalog ID: HPMS06120

Mini-Quick, Male Straight Plug, 6P, 16/6, 20'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
Insulation SEOOW
Item Type Male Straight Plug
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585027173

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 6-Pole

Logistics

Carton Quantity 5