text.skipToContent text.skipToNavigation

HPMS09120

by multiple brands 

Catalog ID: HPMS09120

Mini-Quick, Male Straight Plug, 9P, 16/9, 20'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male Straight Plug
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585228334

Dimensions

Diameter Live Part 1.25"

Conductor Related

Conductor Type Copper
Number Of Conductors 9-Pole

Logistics

Carton Quantity 5