text.skipToContent text.skipToNavigation

HRMS03503

by multiple brands 

Catalog ID: HRMS03503

Mini-Quick, Female Straight Receptacle, 3P, 16/5

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Metallic
Construction Metallic Shell
Item Type Female Receptacle
Material Composite
Number Of Poles 3
UPC 783585025735

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Current Rating 15 A
Voltage Rating 600V kV
Wattage 9000

Conductor Related

Conductor Size #16 AWG Discrete Wire
Conductor Type Copper
Number Of Conductors 3

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50