text.skipToContent text.skipToNavigation

HRMS04503

by multiple brands 

Catalog ID: HRMS04503

Mini-Quick, Female Straight Receptacle, 4P, 3FT LEADS

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Metallic
Construction Metallic Shell
EU RoHS Indicator Yes
Item Type Female Receptacle
Material Composite
Number Of Poles 4
UPC 783585027197

Electrical Ratings

Amperage Rating 12 A
Current / Amperage Rating 12 A
Current Rating 12 A
Voltage Rating 600V kV
Wattage 2400

Conductor Related

Conductor Size #16 AWG Discrete Wire
Conductor Type Copper
Number Of Conductors 4

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50