text.skipToContent text.skipToNavigation

HRNS05501

by multiple brands 

Catalog ID: HRNS05501

Mini-Quick Control Connectors, Female Straight Receptacle, 5P, 16/5, 1'

  • Black overmold and cable
  • Insulgrip connector body design
  • Plating resists corrosion in high abuse environments
  • Nickel plated brass coupling nuts and receptacle shells
Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Metallic
Construction Nylon Shell
EU RoHS Indicator Yes
Item Type Female Receptacle
Material Composite
Number Of Poles 5
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Amperage - #16 AWG - 2&3P=15A, 4P=12A, 5&6P=10A
  • Electrical - Contact Resistance - Less than or equal to 5 Milliohm
  • Electrical - Isolation Resistance - Greater than or equal to 1000 Megaohm
  • Electrical - Voltage Rating - 600V DC/600V AC
  • Environmental - Corrosion Resistance - 500 hours salt spray per MIL-STD-1344, Method 1001
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Moisture Protection - UL Type 4, 4X, 12 and 13
  • Environmental - Operating Temperature - AWM2661 cables: -20°C to 105° C
  • SEOOW cable: -40°C to 105° C
  • Environmental - Vibration Resistance - 10 - 2,000 Hz @15g per MIL-STD-1344, Method 2005
UPC 783585837253

Electrical Ratings

Amperage Rating 10 A
Current / Amperage Rating 10 A
Current Rating 10 A
Voltage Rating 600V kV
Wattage 6000

Conductor Related

Conductor Size #16 AWG Discrete Wire
Conductor Type Copper
Number Of Conductors 5

Certifications and Compliance

Industry Standard(s)
  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071
Nema Rating Non-NEMA

Logistics

Carton Quantity 50

Resources/Downloads

Installation/Instruction Manual (IOM)