text.skipToContent text.skipToNavigation

MCMA13110

by Hubbell Wiring Device-Kellems 

Catalog ID: MCMA13110

Micro-Quick, Female Angled Plug, 3P, Single Key, 10M

Single Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation #22 AWG PVC Cable
Item Type Female Angle Plug
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585028095

Dimensions

Diameter Live Part .67"
Length 393.701 in

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Resources/Downloads

Installation/Instruction Manual (IOM)