WBP_MCMA13IDC_PRODIMAGE
WBP_MCMA13IDC_PRODIMAGE
Discontinued

Field Attachable Micro-Quick Control Connectors, Female Angled Plug, 3 Wire, Insulation Displacement

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

MCMA13IDC

Field Attachable Micro-Quick Control Connectors, Female Angled Plug, 3 Wire, Insulation Displacement

Single Key, Insulation Displacement

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Black
EU RoHS Indicator
Yes
Item Type
Female Angle Plug
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Amperage - 3A
  • Electrical - Cable Diameters - .160" to .211"
  • Electrical - Voltage Rating - 32V AC/DC
  • Electrical - Wire Range - #22 AWG max.
  • #24 AWG min.
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Operating Temperature - -20°C to 110°C
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585226712

Dimensions

Diameter Live Part
.67"

Conductor Related

Conductor Type
Copper
Number of Conductors
3-Pole

Certifications And Compliance

Industry Standard(s)
  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Logistics

Carton Quantity
25