text.skipToContent text.skipToNavigation

MCMA3426

by Hubbell Wiring Device-Kellems 

Catalog ID: MCMA3426

Micro-Quick, Female Angled Plug, 4P, Inverse Key, 6M

Inverse Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation TPE
Item Type Female Angle Plug
Jacket TPE
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585024547

Dimensions

Diameter Live Part .67"
Length 236.22 in

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 10 EA

Resources/Downloads

Installation/Instruction Manual (IOM)