WBP_MCMS131_PRODIMAGE
WBP_MCMS131_PRODIMAGE
Discontinued

Signal and Control, Micro-Quick, Female Plug, 3-Pole, LED Cable, 15M Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

MCMPS13115

Signal and Control, Micro-Quick, Female Plug, 3-Pole, LED Cable, 15M Length

Single Key

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Black
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Angled LED Cable
Jacket
PVC
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585524504

Dimensions

Diameter Live Part
.67"
Length
590.551 in

Conductor Related

Conductor Type
Copper
Number of Conductors
3-Pole

Logistics

Carton Quantity
10