WBP_MCMS131_PRODIMAGE
WBP_MCMS131_PRODIMAGE
Discontinued

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

MCMS2315

Micro-Quick Control Connector Female Plug, 3P, Dual Key, 5M.

  • Black overmold and cable
  • Insulgrip connector body design
  • Beryllium copper socket contacts
  • Plating resists corrosion in high abuse environments

Dual Key

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Female Straight Plug
Jacket
PVC
Performance
  • Electrical - Amperage - #22 AWG - 2&3P=5A, 4&5P=4A, 6P=3A
  • Electrical - Contact Resistance - Less than or Equal to 5 Milliohm
  • Electrical - Isolation Resistance - Greater than or Equal to 10 Megaohm
  • Electrical - Voltage Rating - 300V DC/300V AC
  • Environmental - Corrosion Resistance - 500 hours salt spray per MIL-STD-1344, Method 1001
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Moisture Protection - UL Type 4, 4X, 12 and 13
  • Environmental - Operating Temperature - #22 AWG PVC cable: -20°C to 105° C
  • Environmental - Vibration Resistance - 10 - 2,000 Hz @15g per MIL-STD-1344, Method 2005
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585225067

Dimensions

Diameter Live Part
.59"

Conductor Related

Conductor Type
Copper
Number of Conductors
3-Pole

Certifications And Compliance

Industry Standard(s)
  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Logistics

Carton Quantity
10

Resources and downloads