text.skipToContent text.skipToNavigation

MCMS2318

by Hubbell Wiring Device-Kellems 

Catalog ID: MCMS2318

Micro-Quick, Female Plug, Dual Key, 3P, 8M

Dual Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation PVC
Item Type Female Straight Plug
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585025087

Dimensions

Diameter Live Part .59"
Length 314.961 in

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 10 EA

Resources/Downloads