text.skipToContent text.skipToNavigation

MCMS2322

by Hubbell Wiring Device-Kellems 

Catalog ID: MCMS2322

Micro-Quick, Female Plug, 3P, Dual Key, 2M

Dual Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation TPE
Item Type Female Straight Plug
Jacket TPE
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585227924

Dimensions

Diameter Live Part .59"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)