text.skipToContent text.skipToNavigation

MCNA22110

by Hubbell Wiring Device-Kellems 

Catalog ID: MCNA22110

Micro-Quick, Female Angled Plug, 2P, Dual Key, 10M

Dual Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation PVC
Item Type Female Angle Plug
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585228587

Dimensions

Diameter Live Part .67"
Length 393.701 in

Conductor Related

Conductor Type Copper
Number Of Conductors 2-Pole

Logistics

Carton Quantity 5 EA

Resources/Downloads