text.skipToContent text.skipToNavigation

MCNS1415

by Hubbell Wiring Device-Kellems 

Catalog ID: MCNS1415

Micro-Quick, Female Plug, 4P, Single Key, 4M

Single Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation PVC
Item Type Female Straight Plug
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585227139

Dimensions

Diameter Live Part .59"
Length 196.85 in

Conductor Related

Conductor Type Copper
Number Of Conductors 4-Pole

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)