WBP_MIMA14F7_PRODIMAGE
WBP_MIMA14F7_PRODIMAGE
Discontinued

Signal and Control, Micro Quick, Male Plug, Field Attachable, Angled, 4-Pole, .24-.32" Cable Range

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

MIMA23F9

Signal and Control, Micro Quick, Male Plug, Field Attachable, Angled, 4-Pole, .24-.32" Cable Range

  • Body with high impact design
  • Strain relief protects terminations
  • Precision wire funnels eliminate stray strands

Standard Product

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Environmental Conditions
IP67 Ingress Protection
EU RoHS Indicator
No
Item Type
Male In-Line Angle Plug
Material - Coupling Nut
Aluminum
Material - Insert
PUR/PA
Material - O-Ring
Neoprene
Material - Overmold
PBT
Material - Shell
PBT
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
-40 Deg C to 85 Deg C
Performance
  • Electrical - Amperage - 4A
  • Electrical - Maximum Wire Size - #18 AWG
  • Electrical - Voltage Rating - 250V
  • Environmental - Moisture Resistance - IP66 Suitability
  • Environmental - Operating Temperature - -40°C to 90°C
Thread Size
Non-Threaded
UPC
783585192406

Electrical Ratings

Amperage Rating
4 A
Current / Amperage Rating
4 A
Current Rating
4 A
Voltage Rating
250V kV

Conductor Related

Cable Size
.24"-.32"
Cable Specification
UL Listed Portable Cord

Certifications And Compliance

Industry Standard(s)
  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Logistics

Carton Quantity
30 EA