text.skipToContent text.skipToNavigation

MIMS23C4

by Hubbell Wiring Device-Kellems 

Catalog ID: MIMS23C4

Micro-Quick, Male Inline Plug, Coil, 3P, Dual Key, 4M

Dual Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SJO
Item Type Male Straight In-Line Plug
Jacket SJO
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585049861

Dimensions

Diameter Live Part .59"
Length 157.48 in

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 10 EA

Resources/Downloads

Installation/Instruction Manual (IOM)