text.skipToContent text.skipToNavigation

MINA2322

by Hubbell Wiring Device-Kellems 

Catalog ID: MINA2322

Micro-Quick, Male Inline Plug, Nylon Angle, 3P, Dual Key, 2

Single Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation TPE
Item Type Male Angled In-Line Plug
Jacket TPE
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585024035

Dimensions

Diameter Live Part .67"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 10 EA

Resources/Downloads

Installation/Instruction Manual (IOM)