text.skipToContent text.skipToNavigation

MPNS2315

by Hubbell Wiring Device-Kellems 

Catalog ID: MPNS2315

Micro-Quick, Male Plug, 3P, Dual Key, 5M

Dual Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation PVC
Item Type Male Straight Plug
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585227030

Dimensions

Diameter Live Part .59"
Length 196.85 in

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 10 EA

Resources/Downloads

Installation/Instruction Manual (IOM)