WBP_HCNS02103_PRODIMAGE
WBP_HCNS02103_PRODIMAGE
Discontinued

Mini-Quick, Female Straight Plug, 5P, 18 AWG IEC13'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HCNS05313

Mini-Quick, Female Straight Plug, 5P, 18 AWG IEC13'

Standard Product

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Black
EU RoHS Indicator
Yes
Insulation
AWM2661 IEC
Item Type
Female Straight Plug
Jacket
AWM2661 IEC
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585030470

Dimensions

Diameter Live Part
.99"

Conductor Related

Conductor Type
Copper
Number of Conductors
5-Pole

Logistics

Carton Quantity
3