text.skipToContent text.skipToNavigation

NCTA3208

by Hubbell Wiring Device-Kellems 

Catalog ID: NCTA3208

Nano-Quick, Threaded Female Angled Plug, 3P, 8M

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation TPE
Item Type Female Angle Plug
Jacket TPE
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585030715

Dimensions

Diameter Live Part .39"
Length 314.961 in

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 10 EA

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing