HUBBELL
WBP_HBLRFT1_PRODIMAGE
WBP_HBLRFT1_PRODIMAGE
WBP_HBLRFT1_Hub_PRODIMAGE

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Mounting Feet, For HBLDS3, Gray, Pack of 10

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLRFT1

Twist-Lock® Devices, Replacement Mounting Feet, For 30A switches.

Product details

General

Application

For 30A Heavy Duty Non-Fused Switches

Catalog Number

HBLRFT1

Color

Gray

EU RoHS Indicator

No

Item Type

Replacement Mounting Feet

Series

Non-Fused

Style

Replacement Mounting Feet

Type

Accessories

UPC

783585501659

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

640