MY LISTS
HUBBELL
Image of PM3004PA005 Linkosity, 20A Male Cable, 5'
Image of PM3004PA005 Linkosity, 20A Male Cable, 5'
play
Discontinued

Linkosity, 20A Male Cable, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM3004PA005

Linkosity, 20A Male Cable, 5'

  • Linkosity
  • 20A Male Cable
  • 5'

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM3004PA005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116914

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

10

Media

Videos

play
Linkosity®