MY LISTS
HUBBELL
Image of RM2004PB005 Linkosity, Male Receptacle, 20A 4W
Image of RM2004PB005 Linkosity, Male Receptacle, 20A 4W
play

Linkosity, Male Receptacle, 20A 4W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM2004PB005

Linkosity, Male Receptacle, 20A 4W

  • Linkosity20A 4W

Product details

General

Application

Power and Control Integration

Catalog Number

RM2004PB005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585409689

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Media

Videos

play
Linkosity®