text.skipToContent text.skipToNavigation

PF1004PA015

by Hubbell Wiring Device-Kellems 

Catalog ID: PF1004PA015

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 4-Wire, 10A 600V AC, PA Wire Code, 15' Length

Green/Yellow/Black Wires

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Gray
EU RoHS Indicator Yes
Insulation PVC
Item Type Female Plug Single Ended Straight
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585128320

Dimensions

Diameter Live Part .46"

Conductor Related

Conductor Type Copper
Number Of Conductors 4-Pole

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)