WBP_PF1003PB015_PRODIMAGE
WBP_PF1003PB015_PRODIMAGE
Discontinued

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 20A 600V AC, PB Wire Code, 15'Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PF2003PB015

Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 3-Wire, 20A 600V AC, PB Wire Code, 15'Length.

Standard Product

Product details

General

Application
Plug Together Power Distribution, No Pass Thru
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Conduit Feed Pre-Wired Box
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
UPC
783585185019

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
20 A
Connectivity
Plug Together
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase Control
Voltage Rating
250V AC Max kV
Wattage
5000

Conductor Related

Number Of Wires
4-Wire Grounding
Wire Size
#12 AWG

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
5