text.skipToContent text.skipToNavigation

PF2005PB005

By Hubbell Wiring Device-Kellems 

Catalog ID: PF2005PB005

By Hubbell Wiring Device-Kellems
Catalog ID:  PF2005PB005
Signal And Control, Linkosity, Cordset, Female, Single End, Straight, 5-Wire, 20A 600V AC, PB Wire Code, 5'Length

Green/Yellow/White/Black Wires

Add to List

More Options

Where to Buy

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Gray
Construction Fabricated
EU RoHS Indicator No
Insulation PVC
Item Type Single Ended Cable, Straight Female Connector
OEM Brand Name Hubbell Wiring Device-Kellems
Plug Type Linkosity
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585454146

Dimensions

Outside Diameter 0.75

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Voltage Rating 600V kV

Conductor Related

Conductor Size #12 AWG
Conductor Type Copper
Number Of Conductors 5-Pole
Strands Multi

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)