WBP_PF1003PB015_PRODIMAGE
WBP_PF1003PB015_PRODIMAGE

Linkosity, Female Cable, 20A Single, 5'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PF2303PB010

Linkosity, Female Cable, 20A Single, 5'

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, Straight Female Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585524238

Dimensions

Outside Diameter
0.71

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#12 AWG, #10 AWG Neutral
Conductor Type
Copper
Number of Conductors
3-Pole
Strands
Multi

Logistics

Carton Quantity
5