HUBBELL
WBP_PF1003PB015_PRODIMAGE
WBP_PF1003PB015_PRODIMAGE
Discontinued

Linkosity, 30A 4W Single Ended Cable, 50'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PF3004PA080

Linkosity, 30A 4W Single Ended Cable, 50'

Green/Yellow/Black Wires

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

80 ft

Catalog Number

PF3004PA080

Color

Gray

Construction

Fabricated

EU RoHS Indicator

No

Insulation

PVC

Item Type

Single Ended Male/Female Foot Cable

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585454122

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number Of Wires

4-Wire

Strands

Multi