WBP_PF1003PB015_PRODIMAGE
WBP_PF1003PB015_PRODIMAGE
Discontinued

Linkosity, 30A 4W Single Ended Cable, 50'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PF3004PA080

Linkosity, 30A 4W Single Ended Cable, 50'.

Green/Yellow/Black Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Cable Length
80 ft
Color
Construction
Fabricated
EU RoHS Indicator
No
Insulation
PVC
Item Type
Single Ended Male/Female Foot Cable
Number Of Poles
3-Pole
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585454122

Dimensions

Outside Diameter
0.75

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600 V

Conductor Related

Conductor Size
#10 AWG
Conductor Type
Copper
Number Of Wires
4-Wire
Strands
Multi