LINKOSITY, Female Angled Plug, 3-Pole, 10A, Stainless Steel, 10' Length h

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PG1004PB010S

LINKOSITY, Female Angled Plug, 3-Pole, 10A, Stainless Steel, 10' Length h

Green/Yellow/White/Black Wires, Stainless Steel Version

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, 90 Degree Female Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585243276

Dimensions

Outside Diameter
0.75

Electrical Ratings

Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
4-Pole
Strands
Multi

Logistics

Carton Quantity
10